(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

combination toolset

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of K20

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    475 x 280 x 65 (Excluding handle part)
  • Set Content(Point)
    33
  • Case color
    Green
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    8200
Part Number
K20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,040.58

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

Socket wrench set (12.7 mm plug), wrench set and offset wrench set.
[Features]
· Sizes often used in bolt tightening/loosening work are carefully selected.
· The socket wrench set, wrench set and offset wrench set are stored in a new metal case.
· New type 72-tooth gear equipped ratchet handle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of K20

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    475 x 280 x 65 (Excluding handle part)
  • Set Content(Point)
    33
  • Case color
    Green
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    8200
Part Number
K20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,040.58

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1