(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sockets (12-point) 6D

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 490.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6D-17
6D-18
6D-19
6D-21
6D-22
6D-23
6D-24 SALE
6D-25
6D-26
6D-27
6D-28
6D-29
6D-30 SALE
6D-31
6D-32 SALE
6D-33
6D-34
6D-35
6D-36 SALE
6D-37
6D-38
6D-40
6D-41 SALE
6D-42
6D-46 SALE
6D-50
6D-54
6D-55 SALE
6D-58
6D-60
6D-63
6D-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)

฿ 598.48

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 17 mm 50 780-9191 26 34 13 14

฿ 599.23

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 18 mm 50 810-9265 27 34 13 15

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 19 mm 50 122-2589 28 34 14 16

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 21 mm 50 122-2643 30 34 15 18

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 22 mm 52 122-2708 32 34 15 18

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 23 mm 52 122-2767 33 34 16 20

฿ 490.00

฿ 313.45

HAND TOOLS 1 Piece(s) Same day - 24 mm 52 122-2821 34 34 17 20

฿ 647.56

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 25 mm 53 810-9268 37 35 19 22

฿ 524.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 26 mm 53 122-2881 37 35 19 22

฿ 524.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 27 mm 53 122-2945 38 36 19 22

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 28 mm 56 122-3003 40 37 21 22

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 29 mm 56 122-3062 40 37 21 22

฿ 603.00

฿ 433.26

HAND TOOLS 1 Piece(s) Same day - 30 mm 56 122-3127 42 39 21 25

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 31 mm 56 122-3186 43 40 21 25

฿ 603.00

฿ 387.97

HAND TOOLS 1 Piece(s) Same day - 32 mm 56 122-3232 44 40 21 25

฿ 768.40

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 33 mm 58 810-9269 46 40 21 25

฿ 678.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 34 mm 58 122-3283 47 40 23 25

฿ 678.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 35 mm 58 122-3330 48 40 23 25

฿ 678.00

฿ 483.96

HAND TOOLS 1 Piece(s) Same day 10 36 mm 58 122-3381 50 40 24 30

฿ 911.97

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 37 mm 59 810-9270 51 43 25 30

฿ 747.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 38 mm 60 122-3437 52.5 43 25 30

฿ 1,084.27

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 40 mm 63 810-9260 54.5 44 27 35

฿ 905.00

฿ 572.68

HAND TOOLS 1 Piece(s) Same day - 41 mm 63 122-3488 55.5 44 27 35

฿ 905.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 42 mm 63 122-3534 57 44 27 35

฿ 1,054.00

฿ 663.28

HAND TOOLS 1 Piece(s) Same day - 46 mm 65 122-3585 62 45 30 35

฿ 1,252.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 50 mm 70 122-3631 67.5 48 32 38

฿ 1,782.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 54 mm 76 122-3682 74 50 34 41

฿ 1,881.00

฿ 1,139.32

HAND TOOLS 1 Piece(s) Same day - 55 mm 78 122-3721 76 50 35 41

฿ 2,118.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 58 mm 80 122-3763 80 52 36 41

฿ 2,257.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 60 mm 81 122-3798 80 52 36 41

฿ 2,692.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 63 mm 83 122-3828 85 52 45.5 -

฿ 3,356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 65 mm 83 122-3852 87 52 45 -

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4

Product Description

Socket for tightening and loosening hex bolts and nuts.
[Features]
· Insertion angle: 19 mm.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
· A standard type socket for wrench sockets.
[Applications]
· Ideal for assembly of large industrial machinery and maintenance of cars.

Part Number
6D-17
6D-18
6D-19
6D-21
6D-22
6D-23
6D-24 SALE
6D-25
6D-26
6D-27
6D-28
6D-29
6D-30 SALE
6D-31
6D-32 SALE
6D-33
6D-34
6D-35
6D-36 SALE
6D-37
6D-38
6D-40
6D-41 SALE
6D-42
6D-46 SALE
6D-50
6D-54
6D-55 SALE
6D-58
6D-60
6D-63
6D-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)

฿ 598.48

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 17 mm 50 780-9191 26 34 13 14

฿ 599.23

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 18 mm 50 810-9265 27 34 13 15

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 19 mm 50 122-2589 28 34 14 16

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 21 mm 50 122-2643 30 34 15 18

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 22 mm 52 122-2708 32 34 15 18

฿ 490.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 23 mm 52 122-2767 33 34 16 20

฿ 490.00

฿ 313.45

HAND TOOLS 1 Piece(s) Same day - 24 mm 52 122-2821 34 34 17 20

฿ 647.56

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 25 mm 53 810-9268 37 35 19 22

฿ 524.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 26 mm 53 122-2881 37 35 19 22

฿ 524.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 27 mm 53 122-2945 38 36 19 22

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 28 mm 56 122-3003 40 37 21 22

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 29 mm 56 122-3062 40 37 21 22

฿ 603.00

฿ 433.26

HAND TOOLS 1 Piece(s) Same day - 30 mm 56 122-3127 42 39 21 25

฿ 603.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 31 mm 56 122-3186 43 40 21 25

฿ 603.00

฿ 387.97

HAND TOOLS 1 Piece(s) Same day - 32 mm 56 122-3232 44 40 21 25

฿ 768.40

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 33 mm 58 810-9269 46 40 21 25

฿ 678.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 34 mm 58 122-3283 47 40 23 25

฿ 678.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 35 mm 58 122-3330 48 40 23 25

฿ 678.00

฿ 483.96

HAND TOOLS 1 Piece(s) Same day 10 36 mm 58 122-3381 50 40 24 30

฿ 911.97

TNE HANDTOOL 1 Piece(s) 10 Day(s) - 37 mm 59 810-9270 51 43 25 30

฿ 747.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 38 mm 60 122-3437 52.5 43 25 30

฿ 1,084.27

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 40 mm 63 810-9260 54.5 44 27 35

฿ 905.00

฿ 572.68

HAND TOOLS 1 Piece(s) Same day - 41 mm 63 122-3488 55.5 44 27 35

฿ 905.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 42 mm 63 122-3534 57 44 27 35

฿ 1,054.00

฿ 663.28

HAND TOOLS 1 Piece(s) Same day - 46 mm 65 122-3585 62 45 30 35

฿ 1,252.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 50 mm 70 122-3631 67.5 48 32 38

฿ 1,782.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 54 mm 76 122-3682 74 50 34 41

฿ 1,881.00

฿ 1,139.32

HAND TOOLS 1 Piece(s) Same day - 55 mm 78 122-3721 76 50 35 41

฿ 2,118.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 58 mm 80 122-3763 80 52 36 41

฿ 2,257.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 60 mm 81 122-3798 80 52 36 41

฿ 2,692.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 63 mm 83 122-3828 85 52 45.5 -

฿ 3,356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 65 mm 83 122-3852 87 52 45 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard type and dodecagonal-shape opposite side.
●We have the necessary tools until heavy industry maintenance.
●Dodecagon is twice as easier as hexagon to insert bolt heads and nuts, which improves working efficiency.

Specification

●Input Drive(mm):19.0

Materials

●Structural Steel