1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

35SQ Crinkey Cutter (Part Number)

35SQ Crinkey Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For drilling holes in steel sheets and stainless steel with thickness up to 35 mm / 50 mm.
· Uniquely developed special blade shape.
· 35SQ: Capable of machining steel sheet up to 35 mm thick and holes up to 35 mm in diameter.
· 50SQ: Capable of machining steel sheet up to 50 mm thick and holes up to 65 mm in diameter.
· Uses a center pin system.
· Positioning is easy, and the core automatically ejects after punching is complete.
· Effective in a wide range of fields including bridges, construction, can manufacturing, shipbuilding, and plants.
· Using a dedicated shank, it can be used with magnetic drilling machines, upright drilling machines, radial drilling machines, lathes, and milling machines.

Part Number
CCSQ175
CCSQ180
CCSQ190
CCSQ200
CCSQ210
CCSQ220
CCSQ230
CCSQ240
CCSQ245
CCSQ250
CCSQ260
CCSQ265
CCSQ270
CCSQ280
CCSQ290
CCSQ300
CCSQ310
CCSQ320
CCSQ330
CCSQ340
CCSQ350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)

฿ 3,043.10

OMI TIPSAW 1 Piece(s) 10 Day(s) 17.5

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 18

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 19

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 20

฿ 2,960.00

OMI TIPSAW 1 Piece(s) 14 Day(s) 21

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 22

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 23

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 24

฿ 2,960.00

OMI TIPSAW 1 Piece(s) 12 Day(s) 24.5

฿ 4,102.00

OMI TIPSAW 1 Piece(s) 4 Day(s) 25

฿ 4,644.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 26

฿ 3,351.00

OMI TIPSAW 1 Piece(s) Same day 26.5

฿ 4,644.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 27

฿ 4,644.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 28

฿ 3,351.00

OMI TIPSAW 1 Piece(s) 10 Day(s) 29

฿ 4,644.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 30

฿ 3,629.00

OMI TIPSAW 1 Piece(s) Same day 31

฿ 5,030.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 32

฿ 5,030.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 33

฿ 3,629.00

OMI TIPSAW 1 Piece(s) 10 Day(s) 34

฿ 5,030.00

OMI TIPSAW 1 Piece(s) 5 Day(s) 35

Loading...

  1. 1

Basic Information

Blade Length(mm) 40 Blade thickness(mm) 3.6 Number of flutes(Sheets) 6
Center Pin CCS8035 shank diameter(mm) 19.05 Applicable Shank CCSMT2S/CCSMT3S