- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Socket Wrench Set 770M
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 770M
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/joint for handwork type
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- Double Hex/Joints
-
- Width across flat dimension (S Measurement)
- 8 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 17 mm / 19 mm / 22 mm / 24 mm / 27 mm / 30 mm / 32 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Handle Type
- Spinner / Ratchet
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 18
-
- Trusco Code
- 116-1733
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,253.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Product Description
Standard socket wrench set ideal for maintenance of industrial machines and automobiles.
[Features]
· 12.7 mm drive.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears.
· Upgraded work efficiency.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of 770M
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/joint for handwork type
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- Double Hex/Joints
-
- Width across flat dimension (S Measurement)
- 8 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 17 mm / 19 mm / 22 mm / 24 mm / 27 mm / 30 mm / 32 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Handle Type
- Spinner / Ratchet
-
- Ratchet Handle Full Length Type
- Standard
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 18
-
- Trusco Code
- 116-1733
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,253.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Highly selected tools required in maintenance such as of industrial machinery and automobiles.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?