- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of W-512
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.3 ~ 9.5
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 4 ~ 19
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4 / 3/8
-
- Weight(g)
- 1400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 4,841.01
|
HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
Product Description
A full set including hex bits, sockets, ratchet handle, and extension bar.
[Features]
· Convenient carrying case included.
· Insertion angle: 6.3 mm square (1/4" sq), 9.5 mm square (3/8" sq).
· Case size: 260 x 150 x 35 mm.
· Weight: 1.4 kg.
[Applications]
· Ideal for deep locations as well if an extension bar and ratchet handle are combined.
Specifications of W-512
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.3 ~ 9.5
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 4 ~ 19
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4 / 3/8
-
- Weight(g)
- 1400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 4,841.01
|
HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?