(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep socket (double hex) 3D (3D-24L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3D-10L
3D-12L
3D-13L
3D-14L
3D-15L
3D-16L
3D-17L
3D-18L
3D-19L
3D-21L
3D-22L
3D-24L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)

฿ 346.00

HAND TOOLS 1 Piece(s) Same day 10 mm 54 122-3992 14.7 17 8 8

฿ 346.00

HAND TOOLS 1 Piece(s) Same day 12 mm 54 122-4051 18 17 9 10

฿ 356.00

HAND TOOLS 1 Piece(s) Same day 13 mm 54 122-4115 19 17 9 10

฿ 356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 mm 54 122-4174 20 18 10 12

฿ 356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15 mm 54 122-4298 21 19 10 11

฿ 361.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 mm 54 122-4239 22 20 11 14

฿ 361.00

HAND TOOLS 1 Piece(s) Same day 17 mm 54 122-4352 24 20 11 15

฿ 410.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 mm 54 122-4417 25 21 13 15

฿ 410.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 19 mm 54 122-4468 26 21 13 17

฿ 410.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 21 mm 64 122-4514 29 23 15 18

฿ 450.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 22 mm 64 122-4557 30 24 15 18

฿ 480.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 24 mm 64 122-4573 32 26 17 20

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

A deep socket ideal for tightening bolts and nuts in deep places.
[Features]
· Insertion angle: 9.5 mm.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· Minimizes subtense tolerance, improves tightening efficiency when inserting bolts and nuts, operability is good, and safe work is possible.
· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
3D-10L
3D-12L
3D-13L
3D-14L
3D-15L
3D-16L
3D-17L
3D-18L
3D-19L
3D-21L
3D-22L
3D-24L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)

฿ 346.00

HAND TOOLS 1 Piece(s) Same day 10 mm 54 122-3992 14.7 17 8 8

฿ 346.00

HAND TOOLS 1 Piece(s) Same day 12 mm 54 122-4051 18 17 9 10

฿ 356.00

HAND TOOLS 1 Piece(s) Same day 13 mm 54 122-4115 19 17 9 10

฿ 356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 mm 54 122-4174 20 18 10 12

฿ 356.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15 mm 54 122-4298 21 19 10 11

฿ 361.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 mm 54 122-4239 22 20 11 14

฿ 361.00

HAND TOOLS 1 Piece(s) Same day 17 mm 54 122-4352 24 20 11 15

฿ 410.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 mm 54 122-4417 25 21 13 15

฿ 410.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 19 mm 54 122-4468 26 21 13 17

฿ 410.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 21 mm 64 122-4514 29 23 15 18

฿ 450.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 22 mm 64 122-4557 30 24 15 18

฿ 480.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 24 mm 64 122-4573 32 26 17 20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dodecagon is twice as easier as hexagon to insert bolt heads and nuts, which improves working efficiency.
●Ideal for turning the nut that the bolt protrudes. Optimum for nuts in deep places.

Specification

●Input Drive(mm):9.5
●SPQ(piece):10

Materials

●Structural Steel