(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Wrench Set 170M

Socket Wrench Set 170M

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 170M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork/joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Double Hex/Joints
  • Width across flat dimension (S Measurement)
    8 mm / 9 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 14.5 mm / 15 mm / 16 mm / 17 mm / 17.5 mm / 18 mm / 19 mm / 20 mm / 21 mm / 22 mm / 23 mm / 24 mm / 25 mm / 26 mm / 27 mm / 28 mm / 29 mm / 30 mm / 32 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Handle Type
    Ratchet / Spinner / T Type Slide
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Cam type
  • Number of Ratchet Teeth
    30
  • Trusco Code
    116-1750
Part Number
170M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,607.66

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

Full set type socket wrench set with 12.7 mm insertion.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· 12.7 mm drive. With 15 sockets and 4 handles.
· A full deluxe set of socket wrenches.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of 170M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork/joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Double Hex/Joints
  • Width across flat dimension (S Measurement)
    8 mm / 9 mm / 10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 14.5 mm / 15 mm / 16 mm / 17 mm / 17.5 mm / 18 mm / 19 mm / 20 mm / 21 mm / 22 mm / 23 mm / 24 mm / 25 mm / 26 mm / 27 mm / 28 mm / 29 mm / 30 mm / 32 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Handle Type
    Ratchet / Spinner / T Type Slide
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Cam type
  • Number of Ratchet Teeth
    30
  • Trusco Code
    116-1750
Part Number
170M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,607.66

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly selected tools required in maintenance such as of industrial machinery and automobiles.