(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Sneakers 8800 Series Black 8811BK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8811BK-24.5

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    780
  • Toecap
    ACM Resin Tip Core
  • Quantity
    1 Pair
Part Number
8811BK-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,618.38

WORK SHOES 1 Piece(s) Same day 1 Pair

Basic Specifications

Product Description

An 8800 series work shoe that is lightweight, with excellent cushioning and abrasion resistance.
[Features]
· A pro sneaker that employs a 2-layer foam polyurethane sole for excellent cushioning and abrasion resistance.
· For the instep, a highly breathable mesh material is used, so it is resistant to stuffiness and comfortable to wear.
· With reflective material.
[Applications]
· Since the shoe is lightweight and has good cushioning, it is ideal for general light work.

Specifications of 8811BK-24.5

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    780
  • Toecap
    ACM Resin Tip Core
  • Quantity
    1 Pair
Part Number
8811BK-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,618.38

WORK SHOES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1