- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Metal Mold Rust Proofing, Volatile (Liquid Vapor Phase Corrosion Inhibitor)
Specifications of 125
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Has vaporizability to provide anti-corrosive effect even in hard-to-reach areas where spray cannot reach directly.
-
- Features 2
- Unlike anti-rust oils or greases, cleaning is unnecessary. Set the mold without cleaning, and simply spray the product. Work time is saved.
-
- Features 3
- Applying the coating forms rust proofing membrane on metal surface and vaporized rust molecules surround water molecules and change into rust preventive water to prevent occurrence of rust.
-
- Application 1
- Rust-protection for molds and various types of metal equipment and precision machinery, and during ship transportation
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 84
-
- Operating Temperature Range(°C)
- 80 or Less
-
- Performance / Characteristics
- Completely Sealed Rust-Resistance: 1 to 2 Years, Semi-Sealed Rust-Resistance: 6 Months to 1 Year
-
- Capacity
- 1 pc (420ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 550.00
|
ANTI-RUST AGENTS
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (420ml) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Has vaporizability to provide anti-corrosive effect even in hard-to-reach areas where spray cannot reach directly.
-
- Features 2
- Unlike anti-rust oils or greases, cleaning is unnecessary. Set the mold without cleaning, and simply spray the product. Work time is saved.
-
- Features 3
- Applying the coating forms rust proofing membrane on metal surface and vaporized rust molecules surround water molecules and change into rust preventive water to prevent occurrence of rust.
-
- Application 1
- Rust-protection for molds and various types of metal equipment and precision machinery, and during ship transportation
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 84
-
- Operating Temperature Range(°C)
- 80 or Less
-
- Performance / Characteristics
- Completely Sealed Rust-Resistance: 1 to 2 Years, Semi-Sealed Rust-Resistance: 6 Months to 1 Year
-
- Capacity
- 1 pc (420ml)
Product Description
Liquid evaporative corrosion inhibitor that exerts rust prevention effects throughout detailed parts through vaporizability.
[Features]
· Has vaporizability to provide anti-corrosive effects even in hard-to-reach places where spray cannot reach directly.
· In addition to forming a rust preventive film on the metal surface, it transforms the film to an anticorrosive solution to prevent rusting.
· Unlike anti-rust oils or greases, simply set the mold without cleaning, and spray the product.
· As it does not ooze out of the mold, it will not soil the molded product.
· Small metal components, etc., are coated and sealed within the plastic bag, preventing them from rusting.
[Applications]
· Rust inhibitor for storing molds, various metal products, and precision machinery (dedicated for airtight rust prevention).
Specifications of 125
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Has vaporizability to provide anti-corrosive effect even in hard-to-reach areas where spray cannot reach directly.
-
- Features 2
- Unlike anti-rust oils or greases, cleaning is unnecessary. Set the mold without cleaning, and simply spray the product. Work time is saved.
-
- Features 3
- Applying the coating forms rust proofing membrane on metal surface and vaporized rust molecules surround water molecules and change into rust preventive water to prevent occurrence of rust.
-
- Application 1
- Rust-protection for molds and various types of metal equipment and precision machinery, and during ship transportation
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 84
-
- Operating Temperature Range(°C)
- 80 or Less
-
- Performance / Characteristics
- Completely Sealed Rust-Resistance: 1 to 2 Years, Semi-Sealed Rust-Resistance: 6 Months to 1 Year
-
- Capacity
- 1 pc (420ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 550.00
|
ANTI-RUST AGENTS
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (420ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?