- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
JIP199 Seizure Prevention Spray
Specifications of 000199
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -40~1200
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 120
-
- Application
- Prevents seizing, galling, fixation, and fusion of screws, bolts, nuts, etc. of machines which undergo high temperatures such as a blast furnace and a quenching furnace.
-
- Features
- Prevents galling, seizing, and welding of screws used under high temperatures or heavy load. Maintains a uniform clamping torque, thereby preventing damage to parts.
-
- Supplementary explanation
- Used at -40 to 1,200°C
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,000.00
|
ANTI-SEIZURE LUBRICANTS
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -40~1200
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 120
-
- Application
- Prevents seizing, galling, fixation, and fusion of screws, bolts, nuts, etc. of machines which undergo high temperatures such as a blast furnace and a quenching furnace.
-
- Features
- Prevents galling, seizing, and welding of screws used under high temperatures or heavy load. Maintains a uniform clamping torque, thereby preventing damage to parts.
-
- Supplementary explanation
- Used at -40 to 1,200°C
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Anti-seize lubricant that can be used over a broad temperature range, from -40 to 1,200°C, allowing smooth removal as well.
[Features]
· Prevents galling, seizing, and welding of screws used under high temperatures or heavy load.
· Maintains a uniform clamping torque, thereby preventing damage to parts.
· Maintains its performance for a long time and also provides rust prevention (indoor rust prevention).
· With lubricity for smooth removal.
[Applications]
· Prevents seizing, galling, fixation, and fusion of screws, bolts, nuts, etc. of machines at high temperatures such as blast furnaces and quenching furnaces.
Specifications of 000199
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -40~1200
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 120
-
- Application
- Prevents seizing, galling, fixation, and fusion of screws, bolts, nuts, etc. of machines which undergo high temperatures such as a blast furnace and a quenching furnace.
-
- Features
- Prevents galling, seizing, and welding of screws used under high temperatures or heavy load. Maintains a uniform clamping torque, thereby preventing damage to parts.
-
- Supplementary explanation
- Used at -40 to 1,200°C
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,000.00
|
ANTI-SEIZURE LUBRICANTS
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?