1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaler (Part Number)

YKT AIRELECTORICTOOL

Scaler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,037.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is ideal for removing paint and rust.
[Accessories]
Hose nipple (1 pc.)

 
Part Number
YBD-2X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,037.98

YKT AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Straight type Number of Blows(min-1) 3000 Air Consumption(m3/min) 0.7
Air Consumption(l/min) 700 Hose Cap Mounting Screws(Rc) 3/8 Usable hose diameter(mm) 12.7
Air pressure(Mpa) 0.6 Rotational speed(rpm) 3000 Weight(g) 2500
Accessories Touch Joint (1) Total Length(mm) 318