1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Impact Screwdriver YD-4/4A (Part Number)

YKT AIRELECTORICTOOL

Impact Screwdriver YD-4/4A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,294.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Straight type.
· Push style

Part Number
YD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,294.04

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Diameter(mm) M3.0~M4.0 Bit Insertion Point(mm) 5 Operating Air Pressure(Mpa) 0.6
Maximum Tightening Torque(N▪m) 9 Number of No-load Revolutions(rpm) 11000 Air Consumption(m³/min) 0.15
Exhaust Rear Total Length(mm) 203 Body Shape Straight Type
Weight(g) 600 Accessories Touch Joint (1), Regulator (1) Capacity screw diameter (small screw) 3.5~4.0
Capacity screw diameter (tapping screw) 3.0–4.0 Capacity screw diameter (hexagon bolt and nut) 3.5~4.0

Please check the type/dimensions/specifications of the part YD-4 in the Impact Screwdriver YD-4/4A series.