1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Grinder NGP-125

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,700.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Reliable spindle lock type
·5 in
·With coupler plug 30PM, flange wrench pitch 29

 
Part Number
15318
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,700.76

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Suitable Grindstone Dimensions(mm) 125×6×22 Number of No-load Revolutions(min-1) 10900 Total Length(mm) 225
Overall Height(mm) 105 Weight(g) 1900 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 9.5 Air Consumption(m3 / min) 1.00

Please check the type/dimensions/specifications of the part 15318 in the Angle Grinder NGP-125 series.