1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Grinder NAG-60

NPK AIRELECTORICTOOL

Angle Grinder NAG-60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,545.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flat surface polishing
· Applicable for Metal Grinding
[Specifications]
· Material: Cast Iron, Aluminum Alloy, Chrome Molybdenum Steel
· Operating Air Pressure: 0.6 MPa
· Tip tool: Grindstone
· Hose Inlet: Rc3/8
· Overall length (mm): 238
· Applicable Grindstone Dimensions Outer Diameter x Thickness x Inner Diameter (mm): 150 x 6 x 22
· Weight (kg): 2.8

 
Part Number
10025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,545.65

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Suitable Grindstone Dimensions(mm) 150×6×22 Number of No-load Revolutions(min-1) 9000 Total Length(mm) 238
Overall Height(mm) 112 Weight(g) 2800 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 12.7 Air Consumption(m3 / min) 1.1

Please check the type/dimensions/specifications of the part 10025 in the Angle Grinder NAG-60 series.