1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ankh Luk Rayta

NPK AIRELECTORICTOOL

Ankh Luk Rayta
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,231.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For Wire Brushes
[Specifications]
· Operating Air Pressure: 0.6 MPa
· Hose Inlet: Rc3/8
· Exhaust: Rear
· Overall length (mm): 257
· Applicable Dimensions Outer Diameter x Inner Diameter (mm): 122 x 22
· Weight: 2.8 kg

Part Number
10744
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,231.04

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Suitable Grindstone Dimensions(mm) 120×22 Number of No-load Revolutions(min-1) 6500 Total Length(mm) 257
Overall Height(mm) 109 Weight(g) 2800 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 12.7 Air Consumption(m3 / min) 0.9