(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Replacement Cutter Blade

Round Replacement Cutter Blade

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • The image shown is a representative image.

Specifications of K602

  • Product Type
    Replacement Blade
  • Application
    For stainless steel pipes
  • Compatible Model
    TC32S, TC45, TC60 (Lobtex)
  • Mass(g)
    5
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob (for stainless steel pipes)
Part Number
K602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 905.00

LOB HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Replacement Blade
  • Application
    For stainless steel pipes
  • Compatible Model
    TC32S, TC45, TC60 (Lobtex)
  • Mass(g)
    5
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob (for stainless steel pipes)

Product Description

Round replacement blades for tube cutters.
[Features]
· For LOBTEX pipe cutters.

Specifications of K602

  • Product Type
    Replacement Blade
  • Application
    For stainless steel pipes
  • Compatible Model
    TC32S, TC45, TC60 (Lobtex)
  • Mass(g)
    5
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob (for stainless steel pipes)
Part Number
K602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 905.00

LOB HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cutting(round blade) and burring(chamfer blade) of stainless steel pipe can be done with per unit.

Specification

●SPQ(sheet):12
●Standard Replacement Blade: K602