- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of P-220
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 165
-
- With or without spring
- NA
-
- Main body: option
- Main Body
-
- Weight(g)
- 150
-
- Supplementary explanation
- For Attaching/Removing Clip
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 740.07
|
HZN HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 165
-
- With or without spring
- NA
-
- Main body: option
- Main Body
-
- Weight(g)
- 150
-
- Supplementary explanation
- For Attaching/Removing Clip
Product Description
Chain pliers.
[Features]
· Can be used in the removal and installation of roller chain clips used in production machinery and bicycles, etc.
· It has a magnet to prevent clips from falling during work.
· Firmly grasps a clip by the steps and grooves at the tip.
· Suitable chains: roller chains (clip style).
[Applications]
· Ideal for attaching/removing clips.
Specifications of P-220
-
- Product Category
- Pliers
-
- Plier Type
- Pliers
-
- Overall Length(mm)
- 165
-
- With or without spring
- NA
-
- Main body: option
- Main Body
-
- Weight(g)
- 150
-
- Supplementary explanation
- For Attaching/Removing Clip
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 740.07
|
HZN HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The tip has steps and grooves that can capture the clip firmly.Specification
●Total Length(mm):165
●Thickness(mm):8.5
●A(mm):43
●SPQ(piece):5
●With mechanical spring
●With a magnet
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?