- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long Shaft Screwdriver Set (Through) KLD3
Specifications of KLD3
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 9
-
- Shaft length L (mm)
- 275
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 1
-
- Weight(g)
- 760
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,613.97
|
TNE HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Product Description
The overall length is as long as 380 mm, ideal for work in places not reachable by standard types. Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening. The tip has a high-strength magnet.
Specifications of KLD3
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 9
-
- Shaft length L (mm)
- 275
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 1
-
- Weight(g)
- 760
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,613.97
|
TNE HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?