1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cone holder【10 Pieces Per Package】 (Part Number)

Cone holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,369.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a holder for cone paper.

[Features]
· Since it is used with a dedicated conical holder, it enables plane polishing even for tasks where the tool cannot be set horizontally.
· Polishing cloth is processed in a conical shape for performance of plane polishing without bringing the workpiece and tool horizontal.
· Extremely convenient when the work environment is not free.

Part Number
CHL-L
CHL-M
CHL-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
Tip Inner Diameter
(mm)

฿ 3,172.84

ICG POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 501000014

฿ 2,632.31

ICG POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 401500010

฿ 2,369.37

ICG POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 30200007

Loading...

  1. 1

Basic Information

Use Polishing Type Holder Shaft Diameter(mm) 6
Shaft Length(mm) 40 The Tool Used Hand Grinder, Electric Drill Quantity(Pieces / Sheets) 10