1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Roll Shaft【1-10 Pieces Per Package】 (Part Number)

Cartridge Roll Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With this kind of shaft, the customer attaches the cartridge roll.

Part Number
CR-SFT-310
CR-SFT-320
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)

฿ 2,239.43

ICG POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 10

฿ 248.48

ICG POLISHING TOOL 1 Piece(s) 31 Day(s) 20

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Diameter(mm) 3
Shaft Diameter(mm) 6 Shaft Length(mm) 25 Use Deburring, chamfering
The Tool Used Hand Grinder, Electric Drill Quantity(Pieces / Sheets) 1