(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for stainless steel cutting.
· Little burring or burns.
· Easily cut with a light push without exerting force.
· One of the thinnest products, despite double-sided reinforcement.
· A range of products is available to suit various plate thicknesses (φ105 only)
Part Number |
---|
GEG-105-1.0-15-AZ60P |
GEG-105-1.6-15-AZ36Q |
GEG-205-1.6-22-AZ46P |
GEG-355-2.1-25.4-AZ46P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Hardness | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Maximum Operating Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,065.81 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 60 | P | 105 | 1 | 15 | 14400 | ||
฿ 1,051.97 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 36 | Q | 105 | 1.6 | 15 | 14400 | ||
฿ 2,512.68 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 46 | P | 205 | 1.6 | 22 | 7450 | ||
฿ 4,595.81 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 46 | P | 355 | 2.1 | 25.4 | 4300 |
Loading...
Product Model | Flat | Work Material | Stainless Steel | Abrasive | AZ |
---|---|---|---|---|---|
Maximum Operating Peripheral Speed(m/s) | 80 | Number of packages(pcs) | 10 |
How can we improve?
How can we improve?