1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Parallel P1–P20 (Part Number)

Steel Parallel P1–P20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,053.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A must-have for high-precision machining! Parallelism and straightness can be maintained.
[Features]
·Fully quenched, precision ground finish.
·1 set of 2 pieces.
·Parallelism/straightness: 5 µm.
·Hardness: HV510-590.
[Applications]
·Set between the table surface of the machine and the workpiece, jig, mold, etc. to maintain parallelism and straightness for high-precision machining.
·It can be used in a wide range of applications, including grinding machines, milling machines, drilling machines, press machines, etc., and also protects machines from cutting tools.
·It can also be used as an aid for straightness and parallelism inspection.

Features

●A front curve type suitable in narrow places and for precision work.
●An elastomer resin grip that fits in hand.
●Blade Part Hardness is HRC45.

Specification

●Total Length(mm):159
●SPQ(piece):10
●Without saw-toothed on the tip
●Without knurling
●Tip Angle: 60°
Part Number
P-1
P-2
P-3
P-4
P-5
P-6
P-7
P-8
P-9
P-10
P-11
P-12
P-13
P-14
P-15
P-16
P-17
P-18
P-19
P-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Mass
(g)

฿ 6,053.89

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 6×10×150140

฿ 6,470.65

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 6×15×150200

฿ 7,238.41

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 6×20×150300

฿ 7,598.53

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 10×15×150400

฿ 9,024.83

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 10×20×150500

฿ 10,312.53

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 15×20×150720

฿ 12,252.70

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 15×25×150900

฿ 12,889.50

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 15×20×230550

฿ 16,863.43

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 15×25×230700

฿ 17,144.62

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 20×25×230900

฿ 19,055.44

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 20×35×2301300

฿ 20,733.63

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 20×25×3001200

฿ 24,119.33

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 20×30×3001400

฿ 24,179.99

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 25×30×3001800

฿ 27,030.53

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 25×40×3002400

฿ 32,546.54

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 25×50×3003000

฿ 35,353.64

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 30×40×3002900

฿ 38,282.07

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 30×50×3003600

฿ 44,422.17

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 40×50×3004800

฿ 46,338.90

NGS WORKING TOOLS 1 Piece(s) 45 Day(s) 40×75×3007100

Loading...

  1. 1
 

Basic Information

Product Model Surface Plate Tool Body / Option Main Body Specification Description Hardness: HV510–590