1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure GG Stainless Steel 19-Wide, 25-Wide (Part Number)

Tape Measure GG Stainless Steel 19-Wide, 25-Wide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Elastomer cover focusing on excellent fit (good grip concept).
· Uses stainless steel tape and a stainless steel spring that are rust resistant.
· Hook protector to prevent scratching of claws and building materials.

Part Number
GGS19-55
GGS25-55
GGS25-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Weight
(g)

฿ 1,100.00

KDS CONVEX 1 Piece(s) 1 Day(s) 5.519266

฿ 1,350.33

KDS CONVEX 1 Piece(s) 12 Day(s) 5.525318

฿ 1,439.59

KDS CONVEX 1 Piece(s) 1 Day(s) 7.525460

Loading...

  1. 1

Basic Information

Scale Indicator Both Sides Standard JIS Class 1 Product Type Body
Tape material Stainless Steel Tape Coating Silica Coating / Stainless Steel Spring material Stainless Steel
Hook protector Protector used