1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Pad Round (Part Number)

Grip Pad Round
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,455.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-strength non-slip pad for black scale workpieces. Can be used for embedding. Has a groove for fixing on the side.

Part Number
GPR0510
GPR0510H
GPR0510HN
GPR0510N
GPR0512
GPR0512H
GPR0512HN
GPR0512N
GPR0616
GPR0616H
GPR0616HN
GPR0616N
GPR0620
GPR0620H
GPR0620HN
GPR0620N
GPR0625
GPR0625H
GPR0625HN
GPR0625N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.810104.52.37.96M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.8101262.37.97M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.8101262.37.97M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.810104.52.37.96M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.812104.539.59M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.81212639.511M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M5×0.81212639.511M5

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M512104.539.59M5

฿ 1,455.00

NBY JIGS PARTS 1 Piece(s) 16 Day(s) M6 x 1.016104.5312.715M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M616126312.718M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M616126312.718M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.016104.5312.715M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M620104.5315.925M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.020126315.930M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.020126315.930M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.020104.5315.925M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.025104.5319.140M6

฿ 2,012.00

NBY JIGS PARTS 1 Piece(s) 16 Day(s) M6 x 1.025126319.148M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.025126319.148M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6 x 1.025104.5319.140M6

Loading...

  1. 1

Basic Information

E(mm) 4.75 Material Tip for SKH51/GPR-(H)N Type: Carbide Heat Treatment Hardening HRC60
Surface Treatment Black oxide finish