(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-strength non-slip bolt for black scale workpieces. It is tightened with a hex wrench.
Part Number |
---|
GSM1025T |
GSM1040 |
GSM1050T |
GSM1225 |
GSM1225T |
GSM1225TF |
GSM1240 |
GSM1250T |
GSM1250TF |
GSM1625T |
GSM1625TF |
GSM1640 |
GSM1650T |
GSM1650TF |
GSM2025T |
GSM2025TF |
GSM2040 |
GSM2050T |
GSM2050TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 25 | 6.4 | 2.3 | 5 | 15 | Main Body SCM440 Tip Carbide | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 40 | - | 2.3 | 3 | 20 | SKH51 | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 50 | 6.4 | 2.3 | 5 | 30 | Main Body SCM440 Tip Carbide | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 25 | - | 2 | 5 | 15 | SKH51 | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 25 | 7.9 | 2.3 | 6 | 20 | Main Body SCM440 Tip Carbide | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 25 | 7.9 | 3 | 6 | 20 | Main Body SCM440 Tip Carbide | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 40 | - | 3 | 5 | 25 | SKH51 | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 50 | 7.9 | 2.3 | 6 | 45 | Main Body SCM440 Tip Carbide | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 50 | 7.9 | 3 | 6 | 45 | Main Body SCM440 Tip Carbide | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 25 | 11.1 | 3 | 8 | 35 | Main Body SCM440 Tip Carbide | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 25 | 11.1 | 3 | 8 | 35 | Main Body SCM440 Tip Carbide | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 40 | - | 3 | 6 | 50 | SKH51 | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 50 | 11.1 | 3 | 8 | 75 | Main Body SCM440 Tip Carbide | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 50 | 11.1 | 3 | 8 | 75 | Main Body SCM440 Tip Carbide | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 25 | 12.7 | 3 | 10 | 55 | Main Body SCM440 Tip Carbide | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 25 | 12.7 | 3 | 10 | 55 | Main Body SCM440 Tip Carbide | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 40 | - | 3 | 8 | 75 | SKH51 | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 50 | 12.7 | 3 | 10 | 120 | Main Body SCM440 Tip Carbide | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 50 | 12.7 | 3 | 10 | 120 | Main Body SCM440 Tip Carbide | M20 |
Loading...
C(mm) | 1.27 | Heat Treatment | Hardening HRC55 | Surface Treatment | Black oxide finish |
---|
How can we improve?
How can we improve?