(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ESD Bag F-55 (F-55-A)

ESD Bag F-55 (F-55-A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
F-55-A
F-55-B
F-55-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Contents

฿ 104.00

ESD BAG 1 Pack(s)

10 Pieces Per Package

1 Day(s) 100 0.15 1 Bag (10 Sheets)

฿ 282.00

ESD BAG 1 Pack(s)

10 Pieces Per Package

1 Day(s) 200 0.25 1 Bag (10 Sheets)

฿ 601.48

ESD BAG 1 Piece(s) - 1 Day(s) 300 0.45 1 Bag (10 Sheets)

Basic Specifications

  • Thickness(mm)
    0.1
  • Product Type
    Electrostatic Discharge Protection Products
  • Color
    Blue
  • ESD Control Value(Ω)
    Surface resistance Rs<1 X 1011
  • Set Contents (Pcs.)
    10 pcs.
  • Supplementary explanation
    Semi-transparent to make contents easy to see
  • Contents
    1 Bag (10 Sheets)

Product Description

Does not use surfactant.
[Features]
A bag for packaging electronic materials using conductivity polymer.
· Not using surfactant, there is almost no concern for the contamination transferring to the contents due to bleed-out.
· Material: Polyethylene.
· ESD control value: Surface resistor Rs < 1 × 10^11.
[Application]
· As conductive polymer will not dry up, you can be assured of storing it for a long period of time.

Part Number
F-55-A
F-55-B
F-55-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Contents

฿ 104.00

ESD BAG 1 Pack(s)

10 Pieces Per Package

1 Day(s) 100 0.15 1 Bag (10 Sheets)

฿ 282.00

ESD BAG 1 Pack(s)

10 Pieces Per Package

1 Day(s) 200 0.25 1 Bag (10 Sheets)

฿ 601.48

ESD BAG 1 Piece(s) - 1 Day(s) 300 0.45 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a low charge type bag that prevents minimally generation of static electricity.
●Clear blue, you can see the contents.

Usage

●Electrostatic prevention of electronic components and electronic component mounting circuit board.

Specification

●Thickness(mm):0.1
●Q'ty Per Bag(sheet):10
●SPQ(bag):10
●Surface Resistivity: Rs<1 x 1011Ω

Materials

●Polyethylene(PE)