(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ESD Bag F-15 (F-15-C)

ESD Bag F-15 (F-15-C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
F-15-A
F-15-B
F-15-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Contents

฿ 207.70

ESD BAG F-15 1 Piece(s) 10 Day(s) 100 0.15 - 1 Bag (10 Sheets)

฿ 286.87

ESD BAG F-15 1 Piece(s) 10 Day(s) 200 0.25 119-6294 1 Bag (10 Sheets)

฿ 662.63

ESD BAG F-15 1 Piece(s) 10 Day(s) 300 0.45 119-6308 1 Bag (10 Sheets)

Basic Specifications

  • Thickness(mm)
    0.1
  • Product Type
    Electrostatic Discharge Protection Products
  • Color
    Black
  • ESD Control Value(Ω)
    Grounding resistance Rs≤1 X 106
  • Set Contents (Pcs.)
    10 pcs.
  • Supplementary explanation
    Maintains the same electrical potential for the content, and protects against electrostatic hazards
  • Contents
    1 Bag (10 Sheets)

Product Description

Carbon kneaded type ESD bag that does not rely on humidity.
[Features]
· Material: polyethylene.
· ESD control value: Surface resistance Rs ≤ 1 x 10⁶.

Part Number
F-15-A
F-15-B
F-15-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Contents

฿ 207.70

ESD BAG F-15 1 Piece(s) 10 Day(s) 100 0.15 - 1 Bag (10 Sheets)

฿ 286.87

ESD BAG F-15 1 Piece(s) 10 Day(s) 200 0.25 119-6294 1 Bag (10 Sheets)

฿ 662.63

ESD BAG F-15 1 Piece(s) 10 Day(s) 300 0.45 119-6308 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1