(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber lock L

Rubber lock L

You can add up to 6 items to the comparison list.

Loading...

Specifications of 148195

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    106
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) with three 0.5 mm thick blades
Part Number
148195
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 185.60

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    106
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) with three 0.5 mm thick blades

Product Description

Rubber touch grip with easily gripped double molding

[Features]
· Includes a rubber grip to prevent slipping.
· Auto-lock mechanism.
· Two replacement blades are built in.
· A replacement blade storage holder (up to two blades).
· With Slider Stopper Button

Specifications of 148195

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    106
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) with three 0.5 mm thick blades
Part Number
148195
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 185.60

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1