(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kim Towel White L Size

Kim Towel White L Size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 61100

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×600mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 Bundle (50 Sheets)
Part Number
61100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,050.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

600 Pieces Per Package

10 Day(s) 10 1 Bundle (50 Sheets)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×600mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 Bundle (50 Sheets)

Product Description

[Features]
White Kim Towels for use in areas where an emphasis is placed on hygiene. The sheets are evenly sized for waste-free use.
Held together with a paper band
Standard paper towels for industrial use
Pinhole embossed
Has undergone food sanitation testing.
[Applications]
· Recommended for use in: food factories, hospitals, laboratories, research, schools, electronics factories, cosmetics factories, general factories, printing plants, maintenance, pet related work, care giving

Specifications of 61100

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×600mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 Bundle (50 Sheets)
Part Number
61100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,050.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

600 Pieces Per Package

10 Day(s) 10 1 Bundle (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since four sheets of paper have been overlapped, it has superior strength, and using it has a similar feel to using cloth.
●An ideal wiper for quick wiping a large amount of dirt. 
●4 raw materials with good absorbency properties have been bonded without

Usage

●For wiping off a large amount of oil stains generated at various factories.

Specification

●Sheet Size(mm):380 x 600(quarto)
●Q'ty Per Case:50 Sheets x 12 Bags
●Color: White

Materials

●Pulp