1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder MAG-123Plus (Part Number)

UHT AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,313.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For smooth grinding and polishing

Part Number
MAG-123PLUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,313.00

UHT AIR GRINDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 23500 Main Body, Related Products Body Operating Air Pressure(MPa) 0.4–0.6
Overall Length(mm) 152 Ventilation Rear Manufacturer model number MAG-123PLUS
Air consumption(NL / min) 120~180 Applicable Grinding Wheels(mm) 30(M7×0.75) Head Angle(RPM) 120
Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MAG-123PLUS in the Micro Grinder MAG-123Plus series.