(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for post-welding slag and spatter removal as well as chipping concrete and bedrock, etc.
Part Number |
---|
YC-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,918.83 ฿ 10,907.37 | YKT AIRELECTORICTOOL | 1 Piece(s) | 10 Day(s) |
Loading...
Product Type | Straight type | Number of Blows(min-1) | 4000 | Air Consumption(m3/min) | 0.15 |
---|---|---|---|---|---|
Piston diameter x stroke(mm) | 22×18 | Number of blows(B.P.M) | 4000 | Air Consumption(l/min) | 150 |
Needle x number of needles(mm) | φ3×12 | Needle stroke(mm) | 17 | Needle length(mm) | 180 |
Hose Cap Mounting Screws(Rc) | 1/4 | Usable hose diameter(mm) | 9.5 | Air pressure(Mpa) | 0.6 |
Weight(g) | 1850 | Accessories | Touch Joint (1), Special Accessory φ2 Needle, φ2 Needle Flange | Total Length(mm) | 359 |
Please check the type/dimensions/specifications of the part YC-20 in the Needle Scaler YC-20 series.
How can we improve?
How can we improve?