(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By attaching chisels with different cutting edge shapes, it is easy to perform work according to the application, such as separation of welded spots, scale removal and rivet cutting. It is also easy to replace the chisels
Product Type | Pistol Type | Number of Blows(min-1) | 3500 | Air Consumption(m3/min) | 0.4 |
---|---|---|---|---|---|
Piston diameter x stroke(mm) | 20×60 | Number of blows(B.P.M) | 3500 | Air Consumption(l/min) | 400 |
Hose Cap Mounting Screws(Rc) | 1/4 | Usable hose diameter(mm) | 9.5 | Air pressure(Mpa) | 0.6 |
Body shape | Pistol Type | Weight(g) | 1400 | Accessories | Chisel (5), Regulator (1), Snap Buffer D (1), Touch Joint (1) |
Total Length(mm) | 200 |
Please check the type/dimensions/specifications of the part A-600 in the Auto Cutter series.
How can we improve?
How can we improve?