1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench YW-50C (Part Number)

YKT AIRELECTORICTOOL

Impact Wrench YW-50C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A large straight type.
· Two-Hammer Mechanism (2 impacts per rotation)

 
Part Number
YW-50C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

YKT AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 4500 Socket insertion point(mm) 38 Suitable Bolt Diameter(φ/mm) 52
Number of Turns(rpm) 3000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 1.8
Exhaust Front Body shape Straight Type Total Length(mm) 530
Hose Fixing Port Rc1 Weight(g) 27000 Accessories Hose Nipple (1 Unit)