1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini-Pen Power Unit

LUT GRINDER

Mini-Pen Power Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,425.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rotation speed can be changed over a range of 4,000 to 35,000 min-¹.
· Forward/reverse rotation is possible.
· Features a built-in circuit breaker preventing motor burn.
· Foot switch (option) can be used

 
Part Number
LPC-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,425.67

LUT GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Power AC100V 50/60Hz Rated Input 50VA
Fuse(A) 1.0 Width(mm) 110 Depth(mm) 150
Height(mm) 78 Weight(g) 2,300 Quantity 1

Please check the type/dimensions/specifications of the part LPC-120 in the Mini-Pen Power Unit series.