(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystalline Screwdriver (Thin Shaft Type) (6100175)

Crystalline Screwdriver (Thin Shaft Type) (6100175)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6100-075
6100-0100
61000150
61000200
61001100
61001150
61001200
6100175
61002200
61002250
61004100
61004150
61004200
6100450
6100475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)
Features

฿ 101.67

VSL HANDTOOL 1 Piece(s) 12 Day(s) Phillips (+) No.0 - 75 - 148 4 4907587072061 16 Crystal shine, crystal line pattern. Color coding with +-. Long and narrow shape ideal for tightening screws in narrow places. Entirely heat treated Chrome Vanadium Steel body. The +00/+0 shaft has black oxide finish.

฿ 159.68

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 100 - 173 4 4907587072078 16 Crystal shine, crystal line pattern. Color coding with +-. Long and narrow shape ideal for tightening screws in narrow places. Entirely heat treated Chrome Vanadium Steel body. The +00/+0 shaft has black oxide finish.

฿ 170.24

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 150 - - - 4907587072085 - -

฿ 104.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 200 - - - 4907587072092 - -

฿ 108.34

VSL HANDTOOL 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 100 - - - 4907587072115 - -

฿ 102.00

HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 150 - - - 4907587072122 - -

฿ 183.82

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 200 - - - 4907587072139 - -

฿ 96.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - - - 4907587072108 - -

฿ 126.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 200 - - - 4907587072146 - -

฿ 193.17

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 250 - - - 4907587072153 - -

฿ 92.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 100 0.45 - - 4907587072023 - -

฿ 170.24

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 150 0.45 - - 4907587072047 - -

฿ 115.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 200 0.45 - - 4907587072054 - -

฿ 143.25

HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 50 0.45 - - 4907587072009 - -

฿ 101.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 75 0.45 - - 4907587072016 - -

Basic Specifications

Product Description

Crystalline handle. Shines like a crystal. Has a thin, long shape; ideal for tightening screws in tights spaces.

Part Number
6100-075
6100-0100
61000150
61000200
61001100
61001150
61001200
6100175
61002200
61002250
61004100
61004150
61004200
6100450
6100475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)
Features

฿ 101.67

VSL HANDTOOL 1 Piece(s) 12 Day(s) Phillips (+) No.0 - 75 - 148 4 4907587072061 16 Crystal shine, crystal line pattern. Color coding with +-. Long and narrow shape ideal for tightening screws in narrow places. Entirely heat treated Chrome Vanadium Steel body. The +00/+0 shaft has black oxide finish.

฿ 159.68

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 100 - 173 4 4907587072078 16 Crystal shine, crystal line pattern. Color coding with +-. Long and narrow shape ideal for tightening screws in narrow places. Entirely heat treated Chrome Vanadium Steel body. The +00/+0 shaft has black oxide finish.

฿ 170.24

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 150 - - - 4907587072085 - -

฿ 104.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 200 - - - 4907587072092 - -

฿ 108.34

VSL HANDTOOL 1 Piece(s) 12 Day(s) Phillips (+) No.1 - 100 - - - 4907587072115 - -

฿ 102.00

HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 150 - - - 4907587072122 - -

฿ 183.82

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 200 - - - 4907587072139 - -

฿ 96.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - - - 4907587072108 - -

฿ 126.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 200 - - - 4907587072146 - -

฿ 193.17

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 250 - - - 4907587072153 - -

฿ 92.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 100 0.45 - - 4907587072023 - -

฿ 170.24

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 150 0.45 - - 4907587072047 - -

฿ 115.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 200 0.45 - - 4907587072054 - -

฿ 143.25

HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 50 0.45 - - 4907587072009 - -

฿ 101.67

VSL HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 4 75 0.45 - - 4907587072016 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1