- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Core Screwdriver Set D-16
Specifications of D-16
-
- Tip standards
- Combination
-
- Tip size / flathead (-) blade width (mm) B1
- 1.35 ~ 3.6
-
- Single Product/Set Classification
- Set Product
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.4 ~ 1.2
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 1.95 ~ 3.35
-
- Overall Length(mm)
- 135
-
- Diameter Size(mm)
- Inner Diameter: φ 5.5 / Outer Diameter: φ 8.0
-
- Set Content
- D-16-1B、D-16-2B、D-16-3B、D-16-4B、D-16-5
-
- Weight(g)
- 45
-
- Application
- Please use by cutting off unnecessary sizes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 252.69
|
HZN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Product Description
Driver for adjusting the ferrite core and pre-set knobs (with and without dial).
[Features]
· Material adopts polyacetal excellent in high insulation and wear resistance.
· It does not damage the core or cause misalignment.
· D-16 set includes: D-16-1B/D-16-2B/D-16-3B/D-16-4B/D-16-5.
· Color D-16-1B to 4B Blue / D-16-5 White.
· Weight 45 g.
Specifications of D-16
-
- Tip standards
- Combination
-
- Tip size / flathead (-) blade width (mm) B1
- 1.35 ~ 3.6
-
- Single Product/Set Classification
- Set Product
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.4 ~ 1.2
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 1.95 ~ 3.35
-
- Overall Length(mm)
- 135
-
- Diameter Size(mm)
- Inner Diameter: φ 5.5 / Outer Diameter: φ 8.0
-
- Set Content
- D-16-1B、D-16-2B、D-16-3B、D-16-4B、D-16-5
-
- Weight(g)
- 45
-
- Application
- Please use by cutting off unnecessary sizes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 252.69
|
HZN HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?