1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Macro Leveling Head HP (Part Number)

S3R JIGS FOR EDM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226,408.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Macro type level adjustable jig for wire electric discharge machines. It is used in combination with Super Vise, etc. Perfect for Clamping Small Workpieces

[Features]
· Leveling is possible by attaching a super vise, holder, or jig to a micro system.
· 3-directional level adjustments are possible.
· Automatic exchange is supported.
· Suitable for a cord carrier.
· Recommended Maximum Load 15 kg, Weight 2.4 kg

 
Part Number
3R-262HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226,408.94

S3R JIGS FOR EDM 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Jigs Recommended maximum load 15kg Weight 2.4kg

Please check the type/dimensions/specifications of the part 3R-262HP in the Macro Leveling Head HP series.