1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antenna Type Magnifying Glass IMTR (Part Number)

Antenna Type Magnifying Glass IMTR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 594.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnifying glass optimal for inspections/checks of narrow and hard-to-see locations.
[Features]
· Long selling item.
· It can be easily expanded and contracted and has a grip for better portability.
· Can be enlarged with a magnifying glass (1.5x/2x).
[Applications]
· Extremely convenient for inspections/checks of narrow and hard-to-see locations.

 
Part Number
IMTR-20R
IMTR-30R
IMTR-50K
IMTR-60R
IMTR-80K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Total Length
(mm)

฿ 617.00

MICROSCOPE 1 Piece(s) 12 Day(s) -Round Shapeφ20Approximately 495Approximately 155Approximately 525

฿ 594.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) -Round Shapeφ30Approximately 505Approx. 165Approximately 535

฿ 594.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) -Oval50X25Approximately 525Approximately 185Approximately 555

฿ 780.00

MICROSCOPE 1 Piece(s) Same day 10Round Shapeφ60Approximately 535Approximately 195Approximately 560

฿ 744.00

INSPECTION MIRROR 1 Piece(s) 4 Day(s) -Oval80X50Approximately 555Approximately 210Approximately 575

Loading...

  1. 1

Basic Information

Mass(g) 60 Antenna Length(mm) Approx. 130X475 Antenna Diameter(mm) 10
Material Main Body: Stainless Steel; Mirror: Glass