1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Analytical Scale ATX Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100,105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An analytical scale with a built-in weight system for calibration.
[Features]
· Equipped with built-in weights to allow sensitivity calibration at any time with the press of a single button.
· The use of UniBloc technology provides excellent shock resistance, responsiveness and stability.
· Equipped with smart setting functionality to adjust responsiveness with a single touch.
· Glass draft shield equipped as standard.
· Easily measure quantity with the built-in quantity measurement function.
[Applications]
· Perfect for use in research & development departments when weighing liquids and powders.
· Perfect for checking quality and measuring the weight of small parts.

Part Number
ATX84
ATX224
ATX324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Built-in weight Win direct connection function Backlight PSC perfect automatic calibration Timer CAL One-button calibration Clock function ISO Print Interval Timer Function Measurement of specific gravity (Optional service required) Counting number and unit conversion Analog bar display Power Supply Optional parts to connect to printer Weight
(kg)

฿ 999,999,999.00

SHZ BALANCES 1 Piece(s) Quote 82AvailableYes (Requires a Separate Interface and Cable)NoneNoneNoneAvailableNoneYes (Date and Time Are Not Output)NoneNot ApplicableAvailableNoneAC Adapter (Standard Accessory)No Option Required-

฿ 100,105.00

SHZ BALANCES 1 Piece(s) 11 Day(s) 220AvailableYes (Requires a Separate Interface and Cable)NoneNoneNoneAvailableNoneYes (Date and Time Are Not Output)NoneNot ApplicableAvailableNoneAC Adapter (Standard Accessory)No Option Required-

฿ 999,999,999.00

MEASURING INSTRUMENT 1 Piece(s) Quote 320YesYes (requires a separate interface and cable)NANANAYesNAYes (date and time are not output)NAN/AYesNAAC adapter (standard accessory)Option not requiredMain body: approx. 6.2

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Minimum Display(g) 0.0001
Weighing Pan Shape Round Plate Battery Support None Computer Output Connection Yes (In case there is an optional purchase in addition to the cable)
Weighing Pan Dimensions (φ)(mm) 91 Printer output connection Yes (In addition to the cable or the like , may be option sold separately is required) Dust-proof / Waterproof Function None
Quantity(Stand) 1