(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
B-73 |
B-73-1 |
B-73-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Product uses | Other | Sales Parts | Supplementary explanation | JAN code | Accessory | Size | Weight (g) |
Material | Load Resistance (kg) |
Applicable Model | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,952.09 |
TOOL BAGS | 1 Piece(s) | 19 Day(s) | Box, Case | Case | - | Container main body | - | - | Shock Absorbing Urethane (Perforated) x 4, (Unperforated) x 2 | External Dimensions mm: 525X340X175 | 4500 | Aluminum Plywood | 8 | - | 1 pc. | ||
฿ 1,869.70 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | Box, Case | Case | - | Cushioning Urethane (Replaceable Part) | 4 sheets with 20 x 20 mm cuts, 2 sheets without cuts; total of 6 sheets | - | - | - | - | Polyurethane (Soft) | - | B-73 | 1 Set (With Slit X 4, Without Slit X 2) | ||
฿ 310.28 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | - | - | Option | Handle set | - | 4962772410400 | - | - | - | - | - | - | - |
Ideal for the transportation and storage of measuring instruments and electronic equipment.
[Features]
· Equipped with a triple hinge to support the storage of heavy items.
· Includes 6 buffer urethanes (possible to sell only urethanes, too).
[Application]
· External dimensions: 525 (W) × 340 (H) × 175 (D) mm.
· Inner dimensions: 510 (W) × 326 (H) × (main body depth 95 + lid depth 68) (D) mm.
· Weight: 4.5 kg.
· Material: Aluminum alloy sheet.
· Load capacity: 8 kg.
· Buffer urethane (perforated) × 4 / (unperforated) × 2 included.
Part Number |
---|
B-73 |
B-73-1 |
B-73-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Product uses | Other | Sales Parts | Supplementary explanation | JAN code | Accessory | Size | Weight (g) |
Material | Load Resistance (kg) |
Applicable Model | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,952.09 |
TOOL BAGS | 1 Piece(s) | 19 Day(s) | Box, Case | Case | - | Container main body | - | - | Shock Absorbing Urethane (Perforated) x 4, (Unperforated) x 2 | External Dimensions mm: 525X340X175 | 4500 | Aluminum Plywood | 8 | - | 1 pc. | ||
฿ 1,869.70 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | Box, Case | Case | - | Cushioning Urethane (Replaceable Part) | 4 sheets with 20 x 20 mm cuts, 2 sheets without cuts; total of 6 sheets | - | - | - | - | Polyurethane (Soft) | - | B-73 | 1 Set (With Slit X 4, Without Slit X 2) | ||
฿ 310.28 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | - | - | Option | Handle set | - | 4962772410400 | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
B-73
Urethane includes block-type perforations. Supports a wide variety of cut-out patterns.
Urethane cross-section
External Dimensions | 525 mm (W) × 340 mm (H) × 175 mm (D) | |
---|---|---|
Internal Dimensions | 510 mm (W) × 326 mm (H) × (main body depth 95 + lid depth 68) mm (D) | |
Weight | 4.5 kg | |
Material | Aluminum plywood | |
Load Capacity | 8 kg |
How can we improve?
How can we improve?