(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kimtech Pure W3 Dry Wiper 9 Inches

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 63120-PACK

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    228×228
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    50 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 case (50 pcs x 20 packs)
Part Number
63120-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 14,161.94

PAPER CLOTHS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 1 case (50 pcs x 20 packs)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    228×228
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    50 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 case (50 pcs x 20 packs)

Product Description

A 100% continuous fiber polyester thread cleanroom cloth with minimal residual ion and dust generation levels.
[Features]
· A clean area wiper which has been clean treated with ultrapure water (18 MΩ·cm) and which features extremely low levels of residual ions and dust generation.
· The edges have been laser cut to ensure minimal generation of lint.
· ISO Class 5 (FED Class 100) clean packed.
[Applications]
· For cleaning work in clean areas and on clean benches.
· For wiping work involving alcohol, acetone and other organic compounds.

Specifications of 63120-PACK

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    228×228
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    50 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 case (50 pcs x 20 packs)
Part Number
63120-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 14,161.94

PAPER CLOTHS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 1 case (50 pcs x 20 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1