(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kimtech Pure W4 Critical Task Wiper Crew

Kimtech Pure W4 Critical Task Wiper Crew

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 63111

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    304×304mm
  • Number of Sheets Per Case
    Polypropylene non-woven fabric
  • Packing Form
    Pouch
  • Ply
    1
  • 1 Pack (100 Sheets)
Part Number
63111
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 12,996.00

NON-WOVEN WASTE CLOTHS (SHEET) 1 Pack(s)

500 Pieces Per Package

1 Day(s) 10 1 Pack (100 Sheets)

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    304×304mm
  • Number of Sheets Per Case
    Polypropylene non-woven fabric
  • Packing Form
    Pouch
  • Ply
    1
  • 1 Pack (100 Sheets)

Product Description

[Features]
Polypropylene wipes with excellent resistance to chemicals.
Their large size is convenient for wiping up in a wide variety of spaces.
Polypropylene non-woven fabric
Plastic packaging
Chemical resistant
[Applications]
Recommended for use in: electronics factories, pharmaceutical factories, lens factories, printing plants, maintenance, laboratories, research and schools

Specifications of 63111

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    304×304mm
  • Number of Sheets Per Case
    Polypropylene non-woven fabric
  • Packing Form
    Pouch
  • Ply
    1
  • 1 Pack (100 Sheets)
Part Number
63111
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 12,996.00

NON-WOVEN WASTE CLOTHS (SHEET) 1 Pack(s)

500 Pieces Per Package

1 Day(s) 10 1 Pack (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1