(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust Jet (107)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
000107
107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 510.00

RUST JET 6 Piece(s) 20 Day(s) 1 case (420 ml x 6 pcs)

฿ 560.00

ANTI-RUST AGENTS 1 Piece(s) 12 Day(s) 1 case (420 ml x 6 pcs)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Hazard Category
    Class 4 Type 2 Petroleum
  • Hazardous Goods Capacity(ml)
    210
  • Operating Temperature Range(°C)
    -10~120
  • Capacity
    1 case (420 ml x 6 pcs)

Product Description

Water-replacement rust inhibitor that can be used for preventing rust on all metals.
[Features]
· It does not eat into the metal surface or change its color.
· The product offers superior protection of electrical equipment as there is no interference from electrical contacts.
· Prevents the adhesion of salt, corrosion caused by seawater, and rust generation from fingerprints.
· Rust Jet film can be easily removed with parts cleaners, etc.
[Applications]
· Rust-proof for all metal products, precision machinery, jigs, surface plates, etc.
· Ideal for the rustproofing of complex wiring in such devices as electrical equipment, batteries, communication equipment, motors and the like.
· Can also be used for rustproofing molds.

Part Number
000107
107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 510.00

RUST JET 6 Piece(s) 20 Day(s) 1 case (420 ml x 6 pcs)

฿ 560.00

ANTI-RUST AGENTS 1 Piece(s) 12 Day(s) 1 case (420 ml x 6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ichinen Rust Jet

- It is water-replaceable and can be used to prevent rust on all metals, and will not attack the metal surface or change its color.
- Since it does not interfere with electrical contacts, it has excellent protection for electrical equipment.
- Prevents the adhesion of salt and corrosion that occurs on the sea surface, and also prevents rusting due to fingerprints.
- The last jet film can be easily removed with a parts cleaner.