1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Silent Disc Grinder G40-S (Part Number)

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,550.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Safety equipment compliant with the Ordinance on Industrial Safety and Health of Japan that realizes high safety, workability, durability for amazing efficiency.
· Safety throttle type to prevent the machinery from being started accidentally

Part Number
G40-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,550.11

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 100 Number of No-load Revolutions(rpm) 13000 Air Consumption(m³/min) 0.45
Operating Air Pressure(Mpa) 0.6 Applicable Grindstone Size (Thickness)(mm) 2 to 6 Applicable Grindstone Size (Inner Diameter)(mm) 15
Exhaust Direction Side Total Length(mm) 188 Main Body, Related Products Body
Body shape Angle Type Weight(g) 1100 Accessories Wrench (1), Touch Joint (1), Hex Wrench (1), Outer Flange (1), Flange Stop Screw (1), Wheel Cover (1)

Please check the type/dimensions/specifications of the part G40-S in the Lightweight Silent Disc Grinder G40-S series.