1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Grinder with Silencer (Part Number)

YKT AIRELECTORICTOOL

Straight Grinder with Silencer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,430.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Lightweight yet features outstanding durability
· No-load rotations (rpm): 14,000
· Air Consumption Amount ([[m3]]/min): 0.65
· Hose Inlet: Rc1/4
· Exhaust: Rear
· Overall length (mm): 284
· Applicable Grindstone Dimensions Outer Diameter x Thickness x Inner Diameter (mm): 65 x 13 x 9.5
· Operating Air Pressure: 0.4-0.6 MPa
· Tip tool: Grindstone
· Grindstone type

Part Number
GS-2E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,430.61

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 284 Exhaust Direction Rear Body shape Straight Type
Suitable grindstone dimensions(mm) 65×13×9.5 Weight(g) 1400 Accessories Wrench (1), Touch Joint (1), Hex Wrench (1), Silencer (1). Outer Flange (1), Hex Nut (1), Wheel Cover (1)

Please check the type/dimensions/specifications of the part GS-2E in the Straight Grinder with Silencer series.