1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NEET Rusquera (Part Number)

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,714.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for removal of post-welding slag, spatter, paint and rust etc.
· Powerful low vibration

 
Part Number
30453
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,714.09

NPK AIRELECTORICTOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Straight type Number of Blows(min-1) 4000 Air Consumption(m3/min) 0.2
Detailed model numbers NHR-20 Total Length(mm) 245 Weight(g) 2100
Hose mouth mounting screw(Rc) 1/4 Hose inner dia.(mm) 9.5 Air Consumption(m3 / min) 0.2
Number of blows(min-1) 4000 Pin stroke(mm) 27.5 Piston diameter(mm) 20

Please check the type/dimensions/specifications of the part 30453 in the NEET Rusquera series.