1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Grinder NGS-100

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,178.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Reliable spindle lock type
·4 in
·Quiet type available as custom order
·With coupler plug 20PM, flange wrench pitch 20

Part Number
15208
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,178.76

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 13600 Applicable Grindstone Dimensions: outer diameter(mm) 100 Applicable Grindstone Dimensions: thickness(mm) 6
Applicable Grindstone Dimensions: inner diameter(mm) 15 Overall Length 192 Air Consumption Amount(m³/min) 0.5
Operating Air Pressure(Mpa) 0.6 Overall Height(mm) 85 Weight(g) 1000
Hose Mouth Mounting Screw(Rc) 1/4 Hose Inner Dia.(mm) 9.5

Please check the type/dimensions/specifications of the part 15208 in the Angle Grinder NGS-100 series.