1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Grinder NAG-70S

NPK AIRELECTORICTOOL

Angle Grinder NAG-70S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,158.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Applicable for Metal Grinding and Plane Polishing
· Material: Cast Iron, Aluminum Alloy, Chrome Molybdenum Steel
· Operating Air Pressure: 0.6 MPa
· Tip tool: Grindstone
· No-load rotations (rpm): 7,600
· Air Consumption Amount ([[m3]]/min): 1.10
· Hose Inlet: Rc3/8
· Exhaust: Side
· Overall length (mm): 238
· No-load rotations (min^[[-1]]): 7,600
· Applicable Grindstone Dimensions Outer Diameter x Thickness x Inner Diameter (mm): 180 x 6 x 22

 
Part Number
10026
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,158.64

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Suitable Grindstone Dimensions(mm) 180×6×22 Number of No-load Revolutions(min-1) 7600 Total Length(mm) 238
Overall Height(mm) 109 Weight(g) 2800 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 12.7 Air Consumption(m3 / min) 1.1

Please check the type/dimensions/specifications of the part 10026 in the Angle Grinder NAG-70S series.