(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anguillus Screw, Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of UU4150NA

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    226
  • Mass(g)
    280
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • Head Thickness (T)(mm)
    9
  • Depth(mm)
    50
  • Features
    The opening aperture is designed to provide suitable grip widths ranging from 10.5 mm – 50 mm (1A – 6A) with unique uneven pitch of 6 levels for fitting according to pipe standards. Stopper provided for safety. First in the industry. Highly functional pump pliers with small screw removing function. The range of screw sizes for removals has been broadened. Wide opening aperture, short type of 225 mm, lightweight hybrid type. Compatible with nuts with distance between opposing sides of up to 41 mm (M27), pipes and round rods of diameters up to φ50 mm, 3/8 stud bolts.
  • Caution
    Do not use on live electrical equipment. Grip does not have insulation function.
Part Number
UU4150NA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 935.00

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    226
  • Mass(g)
    280
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • Head Thickness (T)(mm)
    9
  • Depth(mm)
    50
  • Features
    The opening aperture is designed to provide suitable grip widths ranging from 10.5 mm – 50 mm (1A – 6A) with unique uneven pitch of 6 levels for fitting according to pipe standards. Stopper provided for safety. First in the industry. Highly functional pump pliers with small screw removing function. The range of screw sizes for removals has been broadened. Wide opening aperture, short type of 225 mm, lightweight hybrid type. Compatible with nuts with distance between opposing sides of up to 41 mm (M27), pipes and round rods of diameters up to φ50 mm, 3/8 stud bolts.
  • Caution
    Do not use on live electrical equipment. Grip does not have insulation function.

Product Description

[Features]
· Jaw opening designed so that the unique 6-stage unequal pitch matching the pipe dimension achieves the optimum handle width from 10.5 mm to 50 mm (1A to 6A).
· Includes safety stopper.
· An industry first. High-function pump pliers with small screw removing function. The range of screw sizes for removals has been broadened.
· Jaw opening is wide, 225 mm short type, weighing hybrid type.
· Compatible with nuts with width across flats of up to 41 mm (M27), pipes and round rods of up to φ50 mm, and stud bolts up to 3/8

Specifications of UU4150NA

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    226
  • Mass(g)
    280
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • Head Thickness (T)(mm)
    9
  • Depth(mm)
    50
  • Features
    The opening aperture is designed to provide suitable grip widths ranging from 10.5 mm – 50 mm (1A – 6A) with unique uneven pitch of 6 levels for fitting according to pipe standards. Stopper provided for safety. First in the industry. Highly functional pump pliers with small screw removing function. The range of screw sizes for removals has been broadened. Wide opening aperture, short type of 225 mm, lightweight hybrid type. Compatible with nuts with distance between opposing sides of up to 41 mm (M27), pipes and round rods of diameters up to φ50 mm, 3/8 stud bolts.
  • Caution
    Do not use on live electrical equipment. Grip does not have insulation function.
Part Number
UU4150NA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 935.00

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A high performance pump pliers with machine screw removal function.
●Lightweight hybrid type.
●Nuts Up to 41mm(M27), pipes, round bars up to Φ50, and scissor bolts 3/8 are also supported.

Usage

●For tightening and removing bolt nuts.
●Removing screws and stripped head screws.(corresponding to screw head Φ12mm or less)

Specification

●Max Opening(mm):43
●Total Length(mm):226
●Adjustment(stage):6
●SPQ(piece):6