(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter TC32 Grooved (TC32)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TC32
TC32S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mountable Round Blade

฿ 1,906.72

LOB HANDTOOL 6 Piece(s) 31 Day(s) K601

฿ 1,954.96

LOB HANDTOOL 1 Piece(s) 31 Day(s) K602

Basic Specifications

  • Product Type
    Tube Cutter
  • Overall Length(mm)
    130
  • Mass(g)
    200
  • Compatible Pipe Outer Diameter(mm)
    Φ3~32
  • Note
    Popular long selling product featuring excellent durability. With spare blade attached to the knob

Product Description

[Features]
· Round blades are completely heat treated with special tool steel and have excellent sharpness and durability.
· The product is lightweight, made of special aluminum alloy and can easily cut pipes.
· The chamfering blade is sharp and durable, so perfect chamfering is possible.
· Knob is provided with a spare blade for spare.
· TC32 is used for copper pipes, TC32S is used for stainless steel pipes. Rollers of TC32 are grooved.
· Cutting irregular ends such as flared tubes without any waste.
[Application]
· Ideal for cutting copper pipes.

Part Number
TC32
TC32S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mountable Round Blade

฿ 1,906.72

LOB HANDTOOL 6 Piece(s) 31 Day(s) K601

฿ 1,954.96

LOB HANDTOOL 1 Piece(s) 31 Day(s) K602

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Cutting Performance Inch(mm):1/8 to 1 1/4(3 to 32)